Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB to PS/2 Adapter - Keyboard and Mouse (A M to 2x Mini-Din6 F)

Model Number: U219-000-R


  • Connect a PS/2 keyboard and mouse to the USB port on a computer
  • No external power needed
  • Plug-and-play compact design

Overview

A fast easy way to connect a PS/2 keyboard and mouse to the USB ports on a computer. All Tripp Lite USB cabling include superior foil shielding for reliable error-free data communications.
For KVM switch PS/2 Cable to USB conversion, use Tripp Lite B015-000.

Features

  • Connect a PS/2 keyboard and mouse to the USB ports on a computer
  • 6inch Length

System Requirements

  • USB computer with free USB port

Package Includes

  • USB to PS/2 Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332130280
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.11
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1(2) MINI DIN-6 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyPS/2; USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switch Accessories
  Model Number Description
P753-006 | KVM Switch Accessories P753-006 PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 6-ft.
P753-010 | KVM Switch Accessories P753-010 PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 10-ft.
P753-015 | KVM Switch Accessories P753-015 PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 15-ft.
B013-330 | KVM Switch Accessories B013-330 Cat5e KVM Console Extender Kit

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.