Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft.

Model Number: P778-015


  • Connects a USB or PS2 Computer to Tripp Lite's NetDirector B020-U08-19-K and B020-U16-19-K KVM Switches
  • Makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a modified HD18 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, USB A Male cable, and 2 x PS/2 Male cables
  • Molded, color-coded connectors
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 15-ft. P778-015 KVM cable kit is designed to connect a USB or PS2 computer to Tripp Lite NetDirector KVM Switches (only Models # B020-U08-19-K and B020-U16-19-K). This premium All-in-1 cable provides superior performance and cable management. It consists of a USB and PS/2 keyboard/mouse cable and a monitor cable bonded into a single unit. This low profile cable is incredibly flexible making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a USB or PS2 Computer to Tripp Lite's NetDirector B020-U08-19-K and B020-U16-19-K KVM Switches
  • Makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a modified HD18 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, USB A Male cable, and 2 x PS/2 Male cables
  • Molded, color-coded connectors

System Requirements

  • This cable can only be used with the following Tripp Lite KVM Switch models: B020-U08-19-K and B020-U16-19-K.
  • Servers or computers with PS/2 or USB Mouse/Keyboard connections

Package Includes

15ft P778-006 All-in-one KVM Cable Kit

RoHS compliant

Specifications

OVERVIEW
UPC Code037332155498
INPUT
Cable Length (ft.)15
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.75
CONNECTIONS
Side B - Connector 1HD15 (MALE)
Side B - Connector 2USB A (MALE)
FEATURES & SPECIFICATIONS
TechnologyPS/2; USB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B020-U08-19-IP | KVM Switches B020-U08-19-IP NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access
B020-U08-19-K | KVM Switches B020-U08-19-K NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
B020-U08-19KTAA | KVM Switches B020-U08-19KTAA NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant
B020-U16-19-IP | KVM Switches B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
B020-U16-19-K | KVM Switches B020-U16-19-K NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
B022-U08 | KVM Switches B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch
B022-U08-IP | KVM Switches B022-U08-IP NetDirector 8-Port 1U Rack-Mount IP KVM Switch
B022-U16-IP | KVM Switches B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Resources & Downloads

support icon

Do you own a
P778-015

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.