Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Connects a USB or PS/2 Computer to NetController KVM Switches (B042-Series KVM Switches)
  • All-in-1 construction and slim size makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter
  • Molded, color-coded connectors

Features

  • Connects a USB or PS/2 computer to NetController KVM Switches (B042-Series KVM Switches)
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter
  • Provides superior performance and cable management
  • Low-profile cable is super flexible and easy to control
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection

Package Includes

  • 6 ft. USB/PS2 All-in-1 KVM Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141439
Accessory TypeCombo Cable
TechnologyPS/2; VGA/SVGA
Accessory ClassKVM Switch Accessories
PHYSICAL
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.41
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

KVM Switches

  Model Number Description
NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD B040-008-19 B040-008-19 NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD B040-016-19 B040-016-19 NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display B042-004 B042-004 4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display B042-008 B042-008 8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display B042-016 B042-016 16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.