Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10-ft.

Model Number: P778-010


  • Connects a USB or PS2 Computer to Tripp Lite's NetDirector B020-U08-19-K and B020-U16-19-K KVM Switches
  • Makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a modified HD18 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, USB A Male cable, and 2 x PS/2 Male cables
  • Molded, color-coded connectors
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 10-ft. P778-010 KVM cable kit is designed to connect a USB or PS2 computer to Tripp Lite NetDirector KVM Switches (only Models # B020-U08-19-K and B020-U16-19-K). This premium All-in-1 cable provides superior performance and cable management. It consists of a USB and PS/2 keyboard/mouse cable and a monitor cable bonded into a single unit. This low profile cable is incredibly flexible making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a USB or PS2 Computer to Tripp Lite's NetDirector B020-U08-19-K and B020-U16-19-K KVM Switches
  • Makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a modified HD18 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, USB A Male cable, and 2 x PS/2 Male cables
  • Molded, color-coded connectors

System Requirements

  • This cable can only be used with the following Tripp Lite KVM Switch models: B020-U08-19-K and B020-U16-19-K.
  • Servers or computers with PS/2 or USB Mouse/Keyboard connections

Package Includes

  • 10ft P778-006 All-in-one KVM Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155481
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.60
CONNECTIONS
Side B - Connector 1HD15 (MALE)
Side B - Connector 2USB A (MALE)
FEATURES & SPECIFICATIONS
TechnologyPS/2; USB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B020-U08-19-IP | KVM Switches B020-U08-19-IP NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access
B020-U08-19-K | KVM Switches B020-U08-19-K NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
B020-U08-19KTAA | KVM Switches B020-U08-19KTAA NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant
B020-U16-19-IP | KVM Switches B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
B020-U16-19-K | KVM Switches B020-U16-19-K NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
B022-U08 | KVM Switches B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch
B022-U08-IP | KVM Switches B022-U08-IP NetDirector 8-Port 1U Rack-Mount IP KVM Switch
B022-U16-IP | KVM Switches B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Resources & Downloads

support icon

Do you own a
P778-010

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.