Part Number: P778-010
- Connects a USB or PS2 Computer to NetDirector B020-U08-19-K and B020-U16-19-K KVM Switches
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a modified HD18 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, USB A Male cable, and 2 x PS/2 Male cables
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P778-010 KVM cable kit is designed to connect a USB or PS2 computer to NetDirector® KVM Switches B020-U08-19-K and B020-U16-19-K. This premium all-in-1 cable provides superior performance and cable management. It consists of a USB and PS/2 keyboard/mouse cable and a monitor cable bonded into a single unit. This low-profile cable is incredibly flexible, making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a USB or PS2 Computer to NetDirector B020-U08-19-K and B020-U16-19-K KVM Switches
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a modified HD18 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, USB A Male cable, and 2 x PS/2 Male cables
- Molded, color-coded connectors
System Requirements
- This cable can only be used with the following KVM Switch models: B020-U08-19-K and B020-U16-19-K.
- Servers or computers with PS/2 or USB Mouse/Keyboard connections
Package Includes
- 10-ft. (3.05 m) P778-006 All-in-one KVM Cable Kit
Specifications
OVERVIEW
UPC Code | 037332155481 |
Accessory Type | Combo Cable |
Technology | PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
CONNECTIONS
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | USB A (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.60 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B020-U08-19-IP | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access | |
B020-U08-19-K | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables | |
B020-U08-19KTAA | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant | |
B020-U16-19-IP | NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD | |
B020-U16-19-K | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables | |
B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch | |
B022-U08-IP | NetDirector 8-Port 1U Rack-Mount IP KVM Switch | |
B022-U16-IP | NetDirector 16-Port 1U Rack-Mount IP KVM Switch |
Documents & Downloads
Declarations of Conformity
Product Images