Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port Desktop KVM Switch

Model Number: B022-004-R


  • Control 4 computers with 1 keyboard, monitor and mouse
  • Connect to PS/2 and USB computers using Tripp Lite's P774-Series (PS/2) and P776-Series (USB) KVM cable kits (Not included)
  • Simple plug-and-play design
  • Ultra-slim design takes up minimal space
  • Compatible with all major operating systems except Mac and Sun
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 4-port B022-004-R KVM Switch is the optimal solution for controlling 4 computers from one keyboard, mouse and monitor. Installation is a snap - just connect the PCs using Tripp Lite's P774-Series (PS/2) or P776-Series (USB) KVM cable kits (Not included). No software or complicated set-up procedures are required. Easily switch between computers via the front-panel push buttons or keyboard hotkey commands.

Features

  • Control 4 computers from a single keyboard, mouse, and monitor
  • Supports VGA, SVGA, or Multisync monitors
  • Connect to PS/2 and USB computers using Tripp Lite's P774-Series (PS/2) and P776-Series (USB) KVM cable kits (Not included)
  • Easy to install - no software required
  • Easily select a computer via front-panel push buttons or keyboard hotkeys
  • Auto Scan function to monitor computer operation
  • Supports Microsoft IntelliMouse and the scrolling wheel on most mice
  • Superior video quality - up to 2048x1536; DDC2B
  • External power not required
  • Compatible with all major operating systems except Mac and Sun

System Requirements

  • VGA, SVGA or Multisync Monitor with an HD15 port
  • PS/2 mouse
  • PS/2 keyboard
  • PS/2 or USB computer
  • P774-Series (PS/2) and/or P776-Series (USB) KVM Cable kit(s); 1 for each connected computer
  • Compatible with all major operating systems except Mac and Sun

Package Includes

  • B022-004-R 4 Port KVM Switch
  • PS/2 console cable kit
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120243
ConsoleNo
Max CPU4
PHYSICAL
ColorSilver
LCD Monitor (in.)Not Applicable
Shipping Dimensions (hwd / in.)7.00 x 9.25 x 2.25
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1 x 7.9 x 3
Unit Weight (lbs.)1.1
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys
IP Remote Access  No
CONNECTIONS
Ports4
Computer/Server Ports(x4) HD15 (Female)
PC/Server ConnectionsPS/2; USB; VGA
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchNo
TechnologyPS/2; USB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Currently these KVM Switches require a PS/2 keyboard. However, if your USB keyboard came with a PS/2 adapter, you may be able to use it with the B020- and B022-Series models.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Additional FAQs may be available on the B022004R model support page.

Accessories

KVM Switch Accessories
  Model Number Description
0DT60002 | KVM Switch Accessories 0DT60002 PS/2 to USB Converter
P774-006 | KVM Switch Accessories P774-006 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.
P774-010 | KVM Switch Accessories P774-010 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10-ft.
P774-015 | KVM Switch Accessories P774-015 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15-ft.
P774-025 | KVM Switch Accessories P774-025 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25-ft.
P776-006 | KVM Switch Accessories P776-006 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.
P776-010 | KVM Switch Accessories P776-010 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10-ft.
P776-019 | KVM Switch Accessories P776-019 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19-ft.
B013-330 | KVM Switch Accessories B013-330 Cat5e KVM Console Extender Kit
B051-000 | KVM Switch Accessories B051-000 IP Remote Access Unit for KVM Switches and Servers
USB, Lightning & FireWire
  Model Number Description
B015-000 | USB, Lightning & FireWire B015-000 USB to PS/2 Adapter for Keyboard and Mouse
U219-000-R | USB, Lightning & FireWire U219-000-R USB to PS/2 Adapter - Keyboard and Mouse (A M to 2x Mini-Din6 F)

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.