Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Quick-charge USB car charger safely charges two mobile devices, including tablets and smartphones, in your vehicle at the same time.
  • Dual USB car charger connects to the 12V DC power outlet in your car, truck or SUV
  • Ideal for charging Apple, Android, Windows and Amazon devices while traveling
  • Auto-sensing USB port adjusts charging power level to your device up to 5V 2.4A
  • Achieves UL 2089 certification for vehicle battery adapters rated up to 24V DC
  • 2-year limited warranty

Features

Quick-Charge USB Car Charger Charges 2 Mobile Devices in Your Vehicle Simultaneously
This dual USB car charger with Qualcomm Quick Charge 3.0 technology lets you quickly and safely charge two USB-powered mobile devices at the same time. You and a passenger can connect your smartphones, tablets or MP3 players, to name just a few compatible devices, to ensure satisfactory battery charge when you reach your destination. The dual-port USB car charger is certified to UL 2089 standards for vehicle battery adapters rated 24V DC or less.
USB-C PD Charging Port Charges up to 4 Times Faster Than Conventional 5W Chargers
One of the two charging ports is powered by advanced Quick Charge 3.0 technology. Instead of charging at a preset power level, this charger adjusts to one of three possible power levels to provide as much power as your QC-compliant device’s battery can handle. Available outputs include 3.6–6.5V 3A, 6.5–9V 2A and 9–12V 1.5A.
Built-In Auto-Sensing Adjusts to Proper Power Level
The second USB port features auto-sensing technology that detects the connected device and automatically adjusts to the appropriate power level up to 5V 2.4A, perfect for fast-charging tablets and e-readers. It’s compatible with Apple, Android, Windows and Amazon devices with USB-C, Thunderbolt 3 or USB-A charging ports.
Works with the 12V DC Power Outlet in Your Vehicle
The compact dual USB car charger adapter connects to any standard 12V DC vehicle power outlet, such as the one on your dashboard. Just plug it in, and connect your devices’ USB cables for fast, convenient mobile charging. An easy-to-see LED indicates the charger is receiving power.

System Requirements

  • Vehicle with standard 12V DC power outlet

Package Includes

  • U280-C02-S-QC3U USB Car Charger, Quick Charge
RoHS compliant Qualcomm Quick Charge

Specifications

OVERVIEW
UPC Code037332218230
Product TypeCar Charger
Charging Form FactorDirect Plug-In
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported12V DC
Input Plug TypeCar Auxiliary Power Outlet
OUTPUT
Overload ProtectionYes
POWER
Power Consumption (Watts)30
CONNECTIONS
Number of Ports2
Side A - Connector 1Car Cigarette Lighter
Side B - Connector 1(2) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
CHARGING
Number of Charging Ports2
Total Charging Amps3.5A
Total Charging Watts30
Charging MethodUSB
Charging Method DetailQuick Charge 3.0
Charging Port Type(2) USB A (FEMALE)
Charging Ports Details
USB-A: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Charging Ports / Amps(1) 2.4A; (1) 3A / 2A / 1.5A
PHYSICAL
ColorWhite
Material of ConstructionPolycarbonate, ABS UL94V-0
Shipping Dimensions (hwd / in.)1.00 x 4.00 x 6.00
Shipping Weight (lbs.)0.07
Unit Dimensions (hwd / in.)1.480 x 2.780 x 1.000
Unit Packaging TypePolybag
Unit Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range30 TO 90% RH, Non-Condensing
Storage Humidity Range10 TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Quick Charge Compliant3.0
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsUL 2089
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

It depends on the make and model of your car. Some cars require the keys to be in the ignition and turned to "On" or "Acc" for the power point (cigarette lighter) to provide power to the USB charger. Other cars may continue to supply power to the cigarette lighter even if the engine is turned off. To be sure, turn your vehicle off and see if your phone or tablet continues to charge. Important: if your vehicle does supply power to the cigarette lighter when the engine is turned off, do not leave your device charging for an extended period of time to avoid draining your battery.
Was this information helpful? Yes No
Need more help? Contact Technical Support
In practical terms, yes. Older cars have cigarette lighter sockets that can power your electronics. More modern cars have 12V DC Auxiliary Power Outlets that power electronics but should NOT be used with a cigarette lighter. You can use an accessory plug with either an old or new outlet. You can read more about the standard (SAE J563_200902) governing Auxiliary Power Outlets on the Society of Automobile Engineers (SAE) website.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) UR030-001 UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.