Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your computer or laptop’s USB port to your Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port.

  • Supports data transfer rates up to 250 Kbps
  • Supports remote wake-up and power management
  • Compatible with Windows, Mac and Linux
  • No cables, adapters or external power required
  • 3-year limited warranty

Features

Connects Computer’s USB Port to Cisco Device
  • Connect computer or laptop to Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port
  • Works with older and new Cisco models
  • 6 ft. long
Top-of-the-Line Performance
  • Supports data transfer rates up to 250 Kbps
  • Supports remote wake-up and power management
  • Utilizes FTDI chipset.
Easy to Use
  • No other cables or adapters needed
  • No external power required
  • Driver CD included (drivers also available online for download if your computer has no CD drive)

System Requirements

  • Computer with available USB port
  • Cisco device with available RJ45 console port
  • Windows, Mac or Linux operating system

Package Includes

  • U209-006-RJ45-X USB to RJ45 Cisco Serial Rollover Cable
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190017
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1RJ45 (MALE)
Connector PlatingGold
PHYSICAL
ColorGray
Material of ConstructionPVC
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)2.5 mm
Wire Gauge (AWG)26
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)1.20 x 4.70 x 4.10
Shipping Weight (lbs.)0.24
Unit Packaging TypeBox
Unit Weight (lbs.)0.2425
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 90% RH (Non-Condensing)
FEATURES & SPECIFICATIONS
Driver RequiredYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.