USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m)
- 5-ft. (1.52 m) Length
- No external power required
- Compatible with Windows, Mac and Linux computers, and Android Tablets / Phones (See System Requirements for details)
- Need drivers? Click on the Support Page link on the left
- 3-year limited warranty
Overview
Features
- Connect a RS-232 Serial device to the USB port on your computer or Android tablet / phone
- Compatible with Android tablets / phones with USB Host Mode (OTG) support and OS version 3.2 and above
- Connectors: USB-A male/DB9 male
- Portable design is ideal for use with a PDA or digital camera
- Does not require external power
- Supports data transfer rates up to 230 kbps
- Premium double-shielded cable with tinned copper braid and aluminum Mylar foil shield that eliminates cross-talk and reduces EMI/RFI interference
- Compatible with Windows, Mac and Linux computers, and Android Tablets / Phones (See System Requirements for details)
- Prolific PL2303RA Chipset
System Requirements
- Compatible with Windows 2000, XP, Server 2003, Vista, 7, Server 2008, 8, 8.1, Server 2012, and 10
- Compatible with Mac OS X 10.6 through 10.12
- Compatible with Linux Redhat 7.3, 8.0 and 9.0 (Linux Kernel 2.4.31 and above already includes built-in drivers)
- Compatible with Android Devices (Tablets with USB Host Mode (OTG) support and Android OS version 3.2 and above. Android Devices will require a USB Host Mode (OTG) cable (such as Tripp Lite's U052-06N) to connect the U209-000-R to the device.
Package Includes
- U209-000-R USB-A to Serial Adapter (DB9) - (M/M), 5-ft. (1.52 m)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332095640 |
Technology | Serial (RS232); USB |
PHYSICAL
Color | Black |
Cable Length (ft.) | 4.9 |
Shipping Dimensions (hwd / in.) | 1.00 x 4.10 x 4.70 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | DB9 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U209000R model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) |
![]() |
U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) |
USB Adapters
Model Number | Description | |
---|---|---|
![]() |
USA-19HS | Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA |
USB Extenders
Model Number | Description | |
---|---|---|
![]() |
U026-016 | USB 2.0 Active Extension Cable (A M/F), 16 ft. (4.88 m) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- U209-000-R USB to Serial Adapter Cable
https://www.tripplite.com/video/u209-000-r-usb-to-serial-adapter-cable/77575
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.