NetCommander USB Server Interface Unit (SIU) - Single
Model Number: B078-101-USB-1
- Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
- Easy to install; no software needed
- No power supply required
- Allows a recommended maximum distance of 100ft from KVM to computer/server via Cat5e cable
- Compact and lightweight design
- 3-year limited warranty
Overview
Features
- Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
- Eliminates the need for thicker, heavier KVM cables
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- Allows a Server/CPU to be located up to 100ft away from the KVM switch
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
System Requirements
- Server or CPU with a HD15 port and a USB port
- A B070 / B072-Series NetCommander Cat5 KVM Switch
- Cat5e/6 cable; up to 100ft
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N
Package Includes
- (x1) B078-101-USB-1 USB Server Interface Unit (SIU)
Specifications
OVERVIEW
| UPC Code | 037332178688 |
INPUT
| Bus Powered | Yes |
| Product Length (ft.) | 1.3 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT) |
PHYSICAL
| Color | Gray |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / cm) | 3.81 x 12.45 x 14.73 |
| Shipping Weight (kg) | 0.09 |
| Unit Weight (kg) | 0.08 |
CONNECTIONS
| Side A - Connector 1 | HD15 (MALE) |
| Side A - Connector 2 | USB A (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Computer Keyboard and Mouse Interface | USB |
| Computer Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
| Driver Required | No |
| Recommended Category Cable | N105 - SERIES CAT5E SHIELDED CABLES |
| Technology | Cat5/5e; USB; VGA/SVGA |
CERTIFICATIONS
| Certifications | Tested to EN55022/EN55024, CE, FCC, RoHS, REACH |
WARRANTY
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Accessories
| Model Number | Description | |
|---|---|---|
| B070-008-19 | NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD | |
| B070-016-19 | NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD | |
| B070-016-19-IP | NetCommander 16-Port Cat5 1U Rack-Mount 1+1 User Console KVM Switch with 19-in. LCD and IP Remote Access | |
| B072-008-1 | NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount | |
| B072-016-1 | NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount | |
| B072-016-1-IP | NetCommander 16-Port Cat5 1U Rack-Mount 1+1 User VGA USB KVM Switch with IP Remote Access | |
| B072-016-IP2 | NetCommander 16-Port Cat5 1U Rack-Mount 2+1 User VGA USB KVM Switch with IP Remote Access | |
| B072-016-IP4 | NetCommander 16-Port Cat5 1U Rack-Mount 4+1 User VGA USB KVM Switch with IP Remote Access | |
| B072-032-IP2 | NetCommander 32-Port Cat5 1U Rack-Mount 2+1 User VGA USB KVM Switch with IP Remote Access | |
| B072-032-IP4 | NetCommander 32-Port Cat5 1U Rack-Mount 4+1 User VGA USB KVM Switch with IP Remote Access |
| Model Number | Description | |
|---|---|---|
| N201-010-GY | Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 10-ft. | |
| N201-014-GY | Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 14-ft. | |
| N201-025-GY | Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 25-ft. |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.
