Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NetCommander USB Server Interface Unit (SIU) - 8-Pack

Model Number: B078-101-USB-8


  • 8-Pack of B078-101-USB-1 Server Interface Units
  • Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
  • Easy to install; no software needed
  • No power supply required
  • Allows a recommended maximum distance of 100ft from KVM to computer/server via Cat5e cable
  • Compact and lightweight design
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The B078-101-USB-8 is an 8-Pack of Tripp Lite's B078-101-USB-1 NetCommander USB Server Interface Units (SIU). Each SIU connects to the HD15 port and USB port on a computer/server, and converts them to a single RJ45 connector. Ordinary Cat5e patch cables can then be used to connect the server to the switch ports on a Tripp Lite B070 / B072-Series NetCommander Cat5 KVM switch. Use of Cat5e cables frees up space in the installation that would ordinarily be filled by traditional, thicker KVM cables. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Features

  • 8-Pack of B078-101-USB-1 Server Interface Units
  • Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
  • Eliminates the need for thicker, heavier KVM cables
  • Compact, lightweight design
  • Plug and Play; no software required
  • No power supply required
  • Allows a Server/CPU to be located up to 100ft away from the KVM switch
  • To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Server or CPU with a HD15 port and a USB port
  • A B070 / B072-Series NetCommander Cat5 KVM Switch
  • Cat5e/6 cable; up to 100ft
  • To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N

Package Includes

  • (x8) B078-101-USB-1 USB Server Interface Units (SIU)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332182470
INPUT
Bus Powered  Yes
Product Length (ft.)1.3
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
ColorGray
Material of ConstructionABS
Shipping Dimensions (hwd / in.)4.50 x 6.00 x 10.30
Shipping Weight (lbs.)2.20
Unit Packaging TypeBox
Unit Weight (lbs.)0.18
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 2USB A (MALE)
Side B - Connector 1RJ45 (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceVGA
FEATURES & SPECIFICATIONS
Driver RequiredNo
Recommended Category CableN105 - SERIES CAT5E SHIELDED CABLES
TechnologyCat5/5e; USB; VGA/SVGA
CERTIFICATIONS
CertificationsTested to EN55022/EN55024, CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
B078-101-USB-8

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.