Part Number: M110-10N-BK
This Model has been retired and replaced by M110-003-WH. More information for the M110-10N-BK is available on the model support page
Overview
Features
- MFi-certified for use with iPhone, iPad and iPod devices
- Compatible with iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad,· iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation)
Compact and Convenient to Use
- Connects your 30-pin iPhone, iPad or iPod device and the USB port on your computer or wall charger
- Works with any computer
- Fits in your laptop bag for use away from home or office
- Conveniently sized for Tripp Lite’s CS16USB, CS32USB and CS48USB Tablet Charging Stations
System Requirements
- USB-equipped computer or charger
- iPhone (4s, 4,
3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch
(1st through 4th generation), iPod classic and iPod nano
(1st through 6th generation)
Package Includes
- M110-10N-BK USB Sync/Charge Cable with Apple 30-Pin Dock Connector
Specifications
OVERVIEW
UPC Code | 037332190048 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | 30 PIN APPLE (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 2.8mm |
Cable Length (ft.) | 0.8 |
Cable Length (in.) | 10 |
Shipping Dimensions (hwd / in.) | 4.60 x 2.40 x 0.90 |
Shipping Weight (lbs.) | 0.07 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images