Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10-Piece Bulk Pack, 10 in. (.24 m)

Model Number: M110-10N-BK-10


Charge and sync your Apple 30-pin iPhones, iPads or iPods using the USB ports on your computer.
  • Features an Apple-compatible 30-pin plug and a USB-A plug
  • Works with any computer
  • MFi-certified for use with iPhone, iPad and iPod devices
  • Compatible with all Apple devices with 30-pin connectors
  • Includes 10 cables
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The M110-10N-BK-10 is a package of ten M110-10N-BK USB Sync/Charge Cables with Apple 30-pin and USB Type-A plugs. They connect your iPhones, iPads or iPods to the USB ports on a computer, so you can charge your Apple devices and transfer data. Compatible with all computers, these 10-inch cables are MFi-certified for use with iPhone, iPad and iPod devices. The cables are compatible with iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation). They’re also ideally sized to charge devices in Tripp Lite’s CS16USB, CS32USB and CS48USB Tablet Charging Stations.

Features

Sync and Charge Your Apple 30-Pin Electronic Devices
  • MFi-certified for use with iPhone, iPad and iPod devices
  • Compatible with iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation)


Compact and Convenient to Use
  • Connects your 30-pin iPhone, iPad or iPod device and the USB port on your computer or wall charger
  • Works with all computers
  • Fits in your laptop bag for use away from home or office
  • Conveniently sized for Tripp Lite’s CS16USB, CS32USB and CS48USB Tablet Charging Stations

System Requirements

  • USB-equipped computer or charger
  • iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation)

Package Includes

  • (10) USB Sync/Charge Cables with Apple 30-Pin Dock Connector
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190055
INPUT
Cable Length (ft.)0.8
Cable Length (in.)10
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)2.8mm
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)6.00 x 6.00 x 4.00
Shipping Weight (lbs.)0.71
Unit Packaging TypeBox
Wire Gauge (AWG)24 Power Pair / 30 Data Pair
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 130 PIN APPLE (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyApple® 30-Pin Dock; USB
CERTIFICATIONS
CertificationsTested to MFI, CA65, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
M110-10N-BK-10

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.