USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (1 m)
Model Number: M110-003-WH
- Features an Apple-compatible 30-pin plug and a USB-A plug
- Works with any computer
- MFi-certified for use with iPhone, iPad and iPod devices
- Compatible with all Apple devices with 30-pin connectors
- 2-year limited warranty
Overview
Features
- MFi-certified for use with iPhone, iPad and iPod devices
- Compatible with iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, · iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation)
- Connects your 30-pin iPhone, iPad or iPod device and the USB port on your computer or wall charger
- Works with all computers
System Requirements
- USB-equipped computer or charger
- iPhone (4s, 4,
3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch
(1st through 4th generation), iPod classic and iPod nano
(1st through 6th generation)
Package Includes
- M110-003-WH USB Sync/Charge Cable with Apple 30-Pin Dock Connector
Specifications
OVERVIEW
UPC Code | 037332190062 |
INPUT
Cable Length (ft.) | 3 |
PHYSICAL
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 2.8mm |
Color | White |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 5.20 x 0.90 x 2.60 |
Shipping Weight (lbs.) | 0.10 |
Unit Packaging Type | Box |
Wire Gauge (AWG) | 24 Power Pair / 30 Data Pair |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | 30 PIN APPLE (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Technology | Apple® 30-Pin Dock; USB |
CERTIFICATIONS
Certifications | Tested to MFI, CA65, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
CS16AC | 16-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black |
![]() |
CS16USB | 16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, Black |
![]() |
CS16USBW | 16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, White |
![]() |
CS32AC | 32-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black |
![]() |
CS48USB | 48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, Black |
![]() |
CS48USBW | 48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, White |
![]() |
U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W |
![]() |
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
![]() |
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
![]() |
U280-004-OTG | 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output |
![]() |
U280-010 | 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output |
![]() |
U280-016-RM | 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA |
Model Number | Description | |
---|---|---|
![]() |
U280-016-RM | 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA |
![]() |
U280-010 | 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output |
![]() |
U280-004-OTG | 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output |
![]() |
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
![]() |
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
![]() |
U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.