Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charges and synchronizes your Apple iPhone, iPad or iPod using the USB port on your computer or wall/car charger.

  • 4 ft. cable is coiled to take up less space and avoid cord clutter
  • Effective length of 2 to 3 ft. when in use
  • Reversible Lighting plug compatible with all devices with 8-pin connectors
  • USB plug connects to USB-A port on computer or charger
  • MFi-certified for use with iPhone, iPad and iPod devices
  • 2-year limited warranty

Features

Helps You Charge and Sync Your Apple Mobile Device
The M100-004COIL-BK connects your iPhone, iPad or iPod to the USB-A port on a computer or USB charger, so you can charge your Apple device and transfer data simultaneously. The reversible 8-pin Lightning plug connects in either direction to ensure fast, easy connection every time. The charging cable is MFi-certified for broad compatibility with iPhone, iPad and iPod devices.

Coiled to Take Up Less Space
The four-foot cord is coiled to take up less space than a standard sync/charge cable. It helps avoid cable clutter on your desktop, resists tangles and is easier to carry in your purse, backpack or briefcase. The cable has an effective length of two to three feet (0.6 to 0.9 meters) when in use.

System Requirements

  • Device or charger with USB-A port
  • Most current iPhone, iPad and iPod devices

Package Includes

M100-006-BK USB-A to Lightning Sync/Charge Coiled Cable (M/M), Black, 4 ft. (1.2 m)

Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332192110
TechnologyLightning; USB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps2
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts12
PHYSICAL
Material of ConstructionPU, PVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.8mm
Wire Gauge (AWG)28/22
Cable Length (ft.)4
Cable Length (in.)48
Shipping Dimensions (hwd / in.)4.57 x 2.40 x 0.91
Shipping Weight (lbs.)0.05
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Charging Stations & Carts

  Model Number Description
16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA U280-016-RM U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
4-Port USB Charging Station, 5V 6A/30W USB Charger Output, UK Version U280-004-UK U280-004-UK 4-Port USB Charging Station, 5V 6A/30W USB Charger Output, UK Version
10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output U280-010-ST U280-010-ST 10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.