Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB to 5V DC Type-N Barrel Plug Power Cable - M/M, 28 AWG, 3 ft., Black

Model Number: U152-003-N


USB to 5V DC power cable plugs into your 5V DC mobile device, so you can power and charge it through a computer or laptop’s USB port.
  • USB to DC power cable is ideal for charging DC power devices from your laptop
  • Great accessory for smartphones, hard drives, media players and other compatible devices
  • USB-A plug connects to computer or laptop; Type N barrel plug connects to device
  • More convenient charging solution than storing or carrying multiple device chargers
  • 3 ft. cable fits easily into backpack or laptop bag for charging on the go
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

USB to DC Power Cable with USB-A to Type N Barrel Plug Connection
You don’t need to carry around a wall adapter to keep your 5V DC mobile device charged. This USB to 5V DC power cable features a male USB-A plug for connecting to a computer USB port and a male 5.5 mm (OD) x 2.5 mm (ID) Type N barrel plug for connecting to a mobile device. The USB to Type N cable is ideal for powering and/or charging a compatible security camera, switch, router, external hard drive, media player or other mobile device. Its three-foot length makes it convenient to carry in your backpack or laptop bag, instead of dragging around each mobile device’s wall charger. Polarity: positive tip, negative sleeve.

Typical Applications

  • Power a security camera or other Type N network device from the USB port on a convenient laptop
  • Connect an external hard drive to your laptop, eliminating the need to find a nearby outlet for the drive’s bulky wall charger
  • Charge a compatible smartphone or other mobile peripheral using your computer
  • Plug your MP3 player or other media player into your vehicle’s USB port to listen to a customized playlist

Package Includes

  • U152-003-N USB to 5V DC Power Cable, 3 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182623
Country/RegionGlobal
INPUT
Maximum Input Amps0
Cable Length (ft.)3
PHYSICAL
ColorBlack
Number of Conductors0
Power Cord Jacket TypeNull
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.06
Wire Gauge (AWG)28
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1TYPE N 5V DC
FEATURES & SPECIFICATIONS
TechnologyUSB
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U152003N model support page.

Resources & Downloads

support icon

Do you own a
U152-003-N

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.