USB to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.1 Gen 1, 2.5 Gbps Ethernet, Black
- Connects your laptop to a wired 2.5 Gbps network where Wi-Fi is weak or unavailable
- More convenient, less expensive than installing or upgrading an internal Ethernet card
- Widely compatible with Windows, Mac, Chrome, Android and Linux operating systems
- LED indicates successful connection to wired network and transferal of data
- Plug-and-play operation with no external power needed for easy, immediate installation
- 3-year limited warranty
U336-06N-2P5-B
Have a Question?
Features
Typical Applications
- Connect to a wired 2.5GBase-T Ethernet network in an office, trade show booth, lecture hall, classroom, hotel lobby or auditorium
- Extend the life of a legacy laptop or notebook computer with a failed internal Ethernet card
- Play network gaming consoles in areas without Wi-Fi capability
Package Includes
- U336-06N-2P5-B USB to Gigabit Ethernet Network Adapter (M/F), 2.5G, Black
Specifications
OVERVIEW
UPC Code | 037332249104 |
Technology | Cat5/5e; Cat6; Cat6a; USB; USB 3.1 (Gen 1) |
INPUT
Built-In Cable Length (ft.) | 0.98 |
Built-In Cable Length (in.) | 11.8 |
Bus Powered | Yes |
PHYSICAL
Color | Black |
Unit Dimensions (hwd / in.) | 0.98 x 1.57 x 3.35 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104°F (0 to 40°C) |
Storage Temperature Range | -4 to 158°F (-20 to 70°C) |
Relative Humidity | 0 ~ 90% RH |
COMMUNICATIONS
Network Speed | 2.5 Gbps |
IEEE Standards Supported | 802.1p; 802.1q; 802.3; 802.3ab; 802.3az; 802.3bz; 802.3u; 802.3x |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
Full Duplex Support | Yes |
Remote Wakeup Support | Yes |
SPECIAL FEATURES
Data Transfer Rate | 2.5 Gbps (2.5GBASE-T) |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) |
![]() |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) |
![]() |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
![]() |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) |
USB, Lightning & FireWire
Model Number | Description | |
---|---|---|
![]() |
U324-006 | USB 3.0 SuperSpeed Extension Cable (AA M/F), 6 ft. (1.83 m) |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.