Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Rollover console cable connects your computer or laptop’s USB-A port to a serial-based Cisco device with a console port.
  • Great for programming, resetting or rebooting a Cisco switch, firewall, router or modem
  • 15-ft. (4.57 m) cable supports data transfer speeds up to 250 Kbps
  • Double-shielded construction cuts crosstalk and EMI/RFI line noise
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compatible with Windows, Mac and Linux
  • 3-year limited warranty

Features

Ideal for IT Pros Who Need a Connection Between Computer and Cisco Console Device
This rollover cable is designed for consumers or IT professionals who want a reliable connection between their computer or laptop's USB-A port and a Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port. The cable works with both older and new Cisco models, supporting data transfer rates up to 250 Kbps. 
Top-Quality Construction for Top-of-the-Line Performance
No extra software or external power is required to use this 15-ft. (4.57 m) cable. Premium double shielding eliminates crosstalk and reduce EMI/RFI line noise that can disturb your electronics and inflict hardware damage or data loss. The U009-015-RJ45-X is compatible with Windows (up to 11), Mac (up to 10.12) and Linux (up to Redhat 9.0) operating systems.

System Requirements

  • Computer or laptop with USB-A port
  • Serial-based Cisco device with console port
  • Windows (up to 11), Mac (up to 10.12), or Linux (up to Redhat 9.0) operating systems

Package Includes

  • U009-015-RJ45-X USB to RJ45 Rollover Console Cable (M/M), Black, 15-ft. (4.57 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332222121
TechnologyCat5/5e; USB
Host ConnectorUSB A (MALE)
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1RJ45 (MALE)
PHYSICAL
ColorBlack
Material of ConstructionPVC, PE
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)5.5mm; 4.7mm +/- 0.15
Wire Gauge (AWG)26
Cable Length (ft.)15
Cable Length (in.)180
Unit Packaging TypePolybag
Unit Weight (lbs.)0.3968
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 90% RH (Non-Condensing)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps)
Suspend Mode Support  Yes
Driver RequiredYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.