Part Number: U209-30N-IND
- Supports data transfer speeds up to 230 Kbps—double the speed of a built-in serial port
- Automatically reassigns COM values to each port to avoid additional configuration
- USB-powered, so no bulky or obtrusive external power supply is required
- Double shielding protects against EMI/RFI line noise that can distort or destroy data
- Compatible with Windows, Mac and Linux—works with most computers
- 3-year limited warranty
Features
System Requirements
- Windows, Mac or Linux
- Computer with an available USB port
Package Includes
- U209-30N-IND USB to RS485/RS422 FTDI Serial Adapter Cable, 30 in.
- DB9 to terminal block adapter
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332210234 |
Technology | USB 2.0 (High Speed) |
INPUT
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | DB9 (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | PCB, PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 2 |
Cable Length (in.) | 30 |
Shipping Dimensions (hwd / in.) | 1.22 x 4.65 x 4.13 |
Shipping Weight (lbs.) | 0.18 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Remote Wakeup Support | Yes |
Driver Required | Yes |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Extenders
Model Number | Description | |
---|---|---|
U026-016 | USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) | |
U026-025 | USB 2.0 Active Extension Repeater Cable (A M/F), 25 ft. (7.62 m) | |
U026-15M | USB 2.0 Active Extension Repeater Cable (A M/F), 15M (49.21 ft.) | |
U026-20M | USB 2.0 Active Extension Repeater Cable (A M/F), 20M (65.61 ft.) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U223-007 | 7-Port USB 2.0 Hub |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images