Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-A to USB-C cable connects a smartphone or other USB-C device to the USB-A port on your computer, wall charger or car charger.
  • Certified by USB-IF to ensure highest-grade construction and performance
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Power Delivery cable provides 3A (60W) power output for charging mobile devices
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • USB-A to USB-C cable compatible with all USB-A, USB-C and Thunderbolt 3 devices

Features

USB Type-A to USB Type-C Cable Connects a USB-C Mobile Device to Your Computer
This 13-ft. (3.96 m) USB Type-A to USB Type-C cable allows you to connect a device with a USB-C or Thunderbolt 3 port to a USB-enabled computer, charger, hard drive, hub or other peripheral for the purpose of charging, powering, syncing or transferring data. It is compatible with any device with a USB-C or Thunderbolt 3 port, including tablets, smartphones, MacBooks, Ultrabooks and Chromebooks.
PD Charging Cable Charges Devices and Transfers Data at USB 2.0 Speeds
The USB Type-A to USB Type-C cable supports USB 2.0 data transfer speeds up to 480 Mbps. The Power Delivery cable also provides power output up to 3 amps (60 watts), which is more than sufficient for charging, syncing and powering compatible devices. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
USB-IF Certification Ensures Rigorous Testing and Top-of-the-Line Performance
This USB Type-A to USB Type-C cable meets the high standards of USB-IF (USB Implementers Forum, Inc.), a non-profit organization consisting of companies that developed the USB specification. Receiving USB-IF certification means the U038-C13 meets the industry's highest environmental, mechanical and electrical standards. It operates with your USB peripherals, adapters and cables with top efficiency and safety.

System Requirements

  • Device with a USB-C or Thunderbolt 3 port
  • Device with a USB-A port

Package Includes

  • U038-C13 USB-A to USB-C Cable (M/M), USB-IF Certified, 13 ft. (3.96 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214928
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.4 mm
Cable Length (ft.)13
Cable Length (in.)157
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.16
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity10% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product CertificationsUSB-IF
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub U223-007 U223-007 7-Port USB 2.0 Hub
10-Port USB 2.0 Hub, Black U223-010 U223-010 10-Port USB 2.0 Hub, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.