Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-A to C cable connects a smartphone or other USB-C device to the USB-A port on your computer, wall charger or car charger.
  • Right-angle USB-C plug permits easier connection in confined or hard-to-reach spaces
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • USB-A to USB-C cable compatible with all USB-A, USB-C and Thunderbolt 3 devices

Features

USB Type-A to USB Type-C Cable Connects a USB-C Mobile Device to Your Computer
This three-foot right-angle USB-C cable allows you to connect a device with a USB-C or Thunderbolt 3 port to a USB-enabled computer, charger, hard drive, hub or other peripheral for the purpose of charging, powering, syncing or transferring data. It is compatible with any device with a USB-C or Thunderbolt 3 port, including tablets, smartphones, MacBooks, Ultrabooks and Chromebooks.
Transfers Data and Charges Devices at USB 2.0 Speeds
The USB-A to C cable supports USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Right-Angle USB-C Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle USB-C plug is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.

System Requirements

  • Device with a USB-C or Thunderbolt 3 port
  • Device with a USB-A port

Package Includes

  • U038-003-CRA USB Type-A to Type-C Cable, M/M, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214119
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB C (MALE) - RIGHT ANGLE
Connector PlatingNickel
Contact Plating  Gold
Connector StyleAngled
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.0 mm
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub U223-007 U223-007 7-Port USB 2.0 Hub
10-Port USB 2.0 Hub, Black U223-010 U223-010 10-Port USB 2.0 Hub, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.