Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to USB-A cable connects a smartphone or other USB-C device to the USB-A port on your computer, wall charger or car charger.
  • Right-angle USB-C plug permits easier connection in confined or hard-to-reach spaces
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Provides 3A (60W) power output for charging, syncing and powering mobile devices
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • USB-C to USB-A cable compatible with all USB-A, USB-C and Thunderbolt 3 devices

Features

USB Type-C to USB Type-A Cable Connects a USB-C Mobile Device to Your Computer
This USB Type-C to Type-A cable allows you to connect a device with a USB-C or Thunderbolt 3 port to a USB-enabled computer, charger, hard drive or other peripheral for the purpose of charging, powering, syncing or transferring data. It is compatible with any device with a USB-C or Thunderbolt 3 port, including tablets, smartphones, MacBooks, Ultrabooks and Chromebooks. The three-foot cord is perfectly suited for use with charging stations and carts.
Transfers Data and Charges Devices at Fast USB 3.1 Gen 1 Speeds
The USB Type-C to USB-A cable supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. It also provides power output up to 3 amps (60 watts), which is sufficient for fast-charging, syncing and powering most devices. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Right-Angle USB-C Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle USB-C plug is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.

System Requirements

  • Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
  • Device with a USB-A port

Package Includes

  • U428-003-CRA Right-Angle USB-C to USB-A Cable, M/M, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214140
TechnologyThunderbolt; USB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE) - RIGHT ANGLE
Side B - Connector 1USB 3.0 A (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleAngled
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5 mm
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable U360-004-IND U360-004-IND 4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable
4-Port Portable USB 3.x (5Gbps) Hub U360-004-MINI U360-004-MINI 4-Port Portable USB 3.x (5Gbps) Hub
4-Port USB 3.x (5Gbps) Hub U360-004-R U360-004-R 4-Port USB 3.x (5Gbps) Hub
7-Port USB 3.x (5Gbps) Hub with 1.5A Charging U360-007 U360-007 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging
7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable U360-007-IND U360-007-IND 7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable
6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port U360-412 U360-412 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.