Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB Type-C to Type-A adapter connects an existing USB cable or device to your MacBook or Chromebook’s USB-C or Thunderbolt 3 port.
  • Right-angle USB-C plug permits easier connection in confined or hard-to-reach spaces
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Power Delivery cable provides 3A (60W) power output for charging mobile devices
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • USB-C to USB-A cable compatible with all USB-A, USB-C and Thunderbolt 3 devices

Features

USB Type-C to USB Type-A Adapter Connects an Existing USB Device to Your USB-C Laptop
This six-inch USB Type-C to Type-A adapter allows you to connect USB devices to your smartphone, tablet, laptop, MacBook, Chromebook or Ultrabook’s USB-C or Thunderbolt 3 port. USB wall chargers, hard drives, memory sticks, printers and other peripherals with USB-A ports will be able to communicate with your computer or other USB-C mobile device.
PD Charging Cable Charges Devices and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-C to USB-A adapter supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. The Power Delivery cable also provides power output up to 3 amps (60 watts), which is more than sufficient for charging, syncing and powering compatible devices. The cable is backward compatible with previous USB generations, allowing you to use it with older USB 3.0, USB 2.0 or USB 1.1 equipment.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Right-Angle USB-C Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle USB-C plug is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.

System Requirements

  • Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
  • Device with a USB-A port

Package Includes

  • U428-06N-F-CRA Right-Angle USB Type-C to Type-A Adapter Cable, M/F, 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214133
TechnologyThunderbolt; USB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE) - RIGHT ANGLE
Side B - Connector 1USB 3.0 A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleAngled
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5 mm
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
7-Port USB 3.x (5Gbps) Hub with 1.5A Charging U360-007 U360-007 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging
6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port U360-412 U360-412 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.