Part Number: U420-000-F-UD
- Right-angle USB-C plug permits easier connection in confined or hard-to-reach spaces
- Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Provides 3A (60W) power output for charging, syncing and powering mobile devices
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- USB-C to USB-C adapter compatible with all USB-C and Thunderbolt 3 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Devices with USB-C or Thunderbolt 3 ports (USB 3.1 Gen 2 compatibility required to achieve USB 3.1 Gen 2 speeds)
Package Includes
- U420-000-F-UD USB-C to C Adapter (M/F)
Specifications
OVERVIEW
UPC Code | 037332218360 |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (FEMALE) - RIGHT ANGLE |
Connector Plating | Gold |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 2 (up to 10 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-004-WS3C1 | 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports |
USB Cables
Model Number | Description | |
---|---|---|
U426-003 | USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U436-06N-G-C | USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White | |
U442-DOCK1 | USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging | |
U444-06N-H4-C | USB-C to HDMI Adapter with PD Charging, HDCP, White |
Documents & Downloads
Design Resources
Declarations of Conformity
Product Images