Part Number: U420-003-5A
This Model has been retired and replaced by U420-003-G2-5A. More information for the U420-003-5A is available on the model support page
Features
System Requirements
- Devices with USB-C or Thunderbolt 3 ports (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
Package Includes
- U420-003-5A USB-C to USB-C Cable, M/M, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332218438 |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.2 mm |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images