USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m)
Part Number: U420-C06
- Certified by USB-IF to ensure highest-grade construction and performance
- Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Power Delivery cable provides 3A (60W) power output for charging mobile devices
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- 3-year limited warranty
Features
System Requirements
- Devices with USB-C ports (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
Package Includes
- U420-C06 USB Type-C to USB Type-C Cable, USB-IF, M/M, 6 ft.
Specifications
OVERVIEW
UPC Code | 037332215024 |
USB Cable Type | Passive |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.2MM |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Certifications | USB-IF |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-004-WS3C1 | 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports |
![]() |
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output |
USB Adapters
Model Number | Description | |
---|---|---|
![]() |
U436-06N-G-C | USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White |
![]() |
U444-06N-H4-C | USB-C to HDMI Adapter with PD Charging, HDCP, White |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U442-DOCK1 | USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 100W PD Charging |
![]() |
U442-DOCK10-S | USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub Ports, Memory Card, 60W PD Charging |
![]() |
U460-003-3AG-C | 3-Port USB-C Hub with LAN Port and Power Delivery, USB-C to 3x USB-A Ports and Gbe, USB 3.0, White |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images