Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to VGA converter connects a VGA monitor to your tablet, MacBook, Chromebook, Ultrabook or smartphone’s USB-C or Thunderbolt 3 port.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

USB-C to VGA Adapter Connects to Your Laptop or Tablet’s USB-C or Thunderbolt 3 Port
This USB Type-C to VGA adapter connects a VGA monitor to the USB-C or Thunderbolt 3 port on your computer, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger screen. It saves you money by allowing you to use your existing VGA display instead of buying a new monitor.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 1080p Video to a VGA Display
To send high-definition video to a VGA television, projector or monitor, connect the VGA port to the display using a VGA cable (sold separately). The VGA port supports HD video resolutions up to 1920 x 1200 (1080p) at 60 Hz., as well as 36-bit Deep Color (12 bits per channel) and VGA transfer rates up to 6.75 Gbps (2.25 Gbps per channel). The USB-C to VGA cable transfers data at rapid USB 3.2 Gen 1 speeds up to 5 Gbps.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to VGA cable requires no software or drivers to download and install. Just connect the USB-C male plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode. Then, connect the VGA female port to the monitor using a VGA cable (such as P502-Series). The six-inch USB Type-C to VGA adapter fits into your laptop bag, purse or briefcase for connecting to VGA displays anywhere.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode (USB 3.2 Gen 1 compatibility required to achieve USB 3.2 Gen 1 speeds)
  • Display device with VGA input

Package Includes

  • U444-06N-VGA-AM USB-C to VGA Adapter, M/F, White
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189349
TechnologyVGA/SVGA
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHD15 (FEMALE)
Number of Monitors Supported1
Video PortsHD15 (FEMALE)
Supported Resolutions1280x720 (720p); 1920x1080 (1080p)
Max Supported Video ResolutionVGA: 1920 x 1200 (1080p) @ 60Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
EDID SupportNo
DisplayPort Alt ModeYes
INPUT
Built-In Cable Length (ft.)0.33
Built-In Cable Length (in.)3.94
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.85
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorWhite
Material of ConstructionPVC, ABS
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)34 / 28
Shipping Dimensions (hwd / in.)0.79 x 4.72 x 3.94
Shipping Weight (lbs.)0.09
Unit Dimensions (hwd / in.)0.570 x 1.600 x 1.500
Unit Packaging TypeBox
Unit Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  2.9 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution SupportYes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
DisplayPort Alternate Mode allows a USB Type-C cable to deliver full DisplayPort audio/video alongside the USB data signal. DisplayPort Alternate Mode can also be used for other Audio/Video signals, such as DVI, HDMI, and VGA.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.