Part Number: U439-002-CG2
- One-touch cloning duplicates one drive onto another without connecting to a PC
- Supports USB 3.1 Gen 2 speeds up to 10 Gbps for ultra-fast file transfers
- Compatible with all 2.5 and 3.5 in. SATA I, II and III HDDs and SSDs up to 10 TB
- Works with all major operating systems, including Windows, Mac and Linux
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Cloning Functionality
The cloning function will not work if the U439-002-CG2 is connected to a source (computer) via a USB cable (or any other) connection.
Features
System Requirements
- Computer with USB-C or Thunderbolt 3 port (USB 3.1 Gen 2 port required to achieve maximum speeds)
- 2.5 in. or 3.5 in. SATA HDD or SSD
- Any major operating system that complies with USB standards
Package Includes
- U439-002-CG2 USB 3.1 Gen 2 USB-C to SATA Hard-Drive Quick Dock
- External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 12V 3A)
- USB 3.1 Gen 2 (10 Gbps) USB-C cable (M/M), 3 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332231185 |
Technology | SATA/eSATA |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
AC Power Adapter Output Specs (V / A) | 12V / 3A |
AC Power Adapter Cord Length (ft.) | 5.0 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 3A |
DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | (2) 7-PIN SATA (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Read, Write, Power); Red (Clone) |
PHYSICAL
Color | Black |
Material of Construction | PCB |
Shipping Dimensions (hwd / in.) | 2.83 x 7.95 x 6.30 |
Shipping Weight (lbs.) | 0.86 |
Unit Dimensions (hwd / in.) | 4.400 x 6.000 x 2.400 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.00 |
ENVIRONMENTAL
Operating Temperature Range | 50° to 122°F (10° to 50°C) |
Storage Temperature Range | 32° to 149°F (0° to 65°C) |
Relative Humidity | 10% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 2 (up to 10 Gbps) |
UASP Support | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL; RoHS |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U420-003-G2 | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U426-003-G2 | USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images