Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to SATA Quick Dock, USB 3.1 Gen 2 (10 Gbps), 2.5 and 3.5 in. HDD/SDD, Thunderbolt 3 Compatible

Model Number: U439-001-CG2


USB-C to SATA dock connects a SATA hard drive to your computer, laptop, MacBook, Ultrabook or Chromebook’s USB-C or Thunderbolt 3 port.
  • Ideal for system builders and IT pros who need quick access to drives for imaging
  • Supports USB 3.1 Gen 2 speeds up to 10 Gbps for ultra-fast file transfers
  • Compatible with all 2.5 and 3.5 in. SATA I, II and III HDDs and SSDs up to 10 TB
  • Works with all major operating systems, including Windows, Mac and Linux
  • Plug-and-play operation with no software or drivers required
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

USB-C to SATA Adapter Connects a SATA Drive to Your Device’s USB-C or Thunderbolt 3 Port
This single-drive USB 3.1 Type-C to SATA quick dock allows you to quickly and easily add extra storage space to your computer, tablet, laptop, notebook, MacBook, Ultrabook or Chromebook. The plug-and-play unit connects to your device’s USB Type-C or Thunderbolt 3 port using the included USB 3.1 Gen 2 cable. Just insert a 2.5- or 3.5-inch SATA drive into the top slot, and activate the on/off switch. An LED indicates a link with the device’s USB port.
Complies with USB 3.1 Gen 2 Standards for Ultra-Fast File Transfers
This USB Type-C to SATA adapter supports USB 3.1 Gen 2 data transfer speeds up to 10 Gbps. It is backward compatible with previous USB 3.0 and USB 2.0 generations, so you can use it with older USB devices and cables. It also reads data up to 70 percent faster and writes up to 40 percent faster when connected to a UASP-enabled host controller.
Works with Most SATA Drives
The dock accepts 2.5-inch and 3.5-inch SATA I, II and III hard disc drives (HDDs) and solid state drives (SSDs) up to 10 TB (and higher-capacity drives when they become available). It also works with all major operating systems, including Windows, Mac and Linux.

Typical Applications

  • Add external storage to your PC or notebook computer
  • Quickly archive backup data from your computer to an external drive
  • Transfer data from one computer to another via SATA drive
  • Gain fast access to SATA drives for imaging purposes

Package Includes

  • U439-001-CG2 USB 3.1 Gen 2 USB-C to SATA Hard-Drive Quick Dock
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 12V 2A)
  • USB 3.1 Gen 2 (10 Gbps) USB-C cable (M/M), 3 ft.
  • Owner’s manual

System Requirements

  • Computer with USB-C or Thunderbolt 3 port (USB 3.1 Gen 2 port required to achieve maximum speeds)
  • 2.5 in. or 3.5 in. SATA HDD or SSD
  • Any major operating system that complies with USB standards
RoHS compliant

Specifications

OVERVIEW
UPC Code037332230973
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A, 4.9 ft.
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
External Power Supply Output Specs (V / A)12V / 2A
External Power Supply Cord Length (ft.)5
External Power Supply Cord Length (m.)1.5
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL; RoHS
Bus Powered  No
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power and Data)
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)3.15 x 6.69 x 5.12
Unit Dimensions (hwd / in.)2.3 x 5.1 x 3.0
Unit Packaging TypeBox
Unit Weight (lbs.)1.1
ENVIRONMENTAL
Operating Temperature Range50 to 122 F (10 to 50 C)
Storage Temperature Range32 to 148 F (0 to 65 C)
Relative Humidity10% to 80% RH, Non-Condensing
CONNECTIONS
Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 17-PIN SATA (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 2 (up to 10 Gbps)
Driver RequiredNo
UASP Support  Yes
TechnologyUSB 3.1 (Gen 1); SATA/eSATA; USB
CERTIFICATIONS
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U420-003-G2 | USB, Lightning & FireWire U420-003-G2 USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.
U426-003-G2 | USB, Lightning & FireWire U426-003-G2 USB-C to USB Micro-B Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.
U428-003-G2 | USB, Lightning & FireWire U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.
USB Cables
  Model Number Description
U428-003-G2 | USB Cables U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.
U426-003-G2 | USB Cables U426-003-G2 USB-C to USB Micro-B Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.
U420-003-G2 | USB Cables U420-003-G2 USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.

Resources & Downloads

support icon

Do you own a
U439-001-CG2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.