Part Number: U152-003-M
- USB to DC power cable is ideal for charging DC power devices from your laptop
- Great accessory for smartphones, hard drives, media players and other compatible devices
- USB-A plug connects to computer or laptop; Type M barrel plug connects to device
- More convenient charging solution than storing or carrying multiple device chargers
- 3-ft. (0.91 m) cable fits easily into backpack or laptop bag for charging on the go
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332182616 |
Country/Region | Global |
INPUT
Maximum Input Amps | 0 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | TYPE M 5V DC |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 3mm |
Number of Conductors | 0 |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 0.05 x 5.20 x 8.90 |
Shipping Weight (lbs.) | 0.05 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images