Universal Reversible USB 2.0 Cable (Up / Down Angle Reversible A to Micro-B M/M), 6 ft. (1.83 m)
- Next Generation USB Digital Device Connector
- Provides both Data and Power transfers
- USB 2.0 480Mbps Transfer rates
- Up / Down Angle Reversible "A" Male to Micro-B Male
- This product is covered by a Lifetime Limited Warranty (coverage details)
UR050-006-UDA
Have a Question?
Features
- USB Up / Down Angle Reversible A Male to Micro-B Male, 6-ft.
- 480Mbps USB 2.0 Data Transfer Rates
- Data and Power transference
Specifications
OVERVIEW
UPC Code | 037332185372 |
Technology | USB 2.0 (High Speed); USB |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | -10/+75° C (14 to 167° F) |
Storage Temperature Range | -20/+80° C (-4 to 176° F) |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the UR050006UDA model support page.
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.