Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

Model Number: U280-W01-QC3-1 New


Travel-sized wall charger with Quick Charge 3.0 USB-A port can charge connected devices up to 4x faster than a standard USB charger.
  • Ideal for charging smartphones, tablets, e-readers and MP3 players while traveling
  • Charges Quick Charge 3.0 devices up to 4 times faster than normal USB charging
  • Auto-sensing USB port adjusts charging power to your non-QC 3.0 device up to 5V/2.4A
  • Stops charging when connected device is at full capacity to protect battery from damage
  • Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

1-Port USB Wall Charger Gets Your Mobile Device up to Capacity Wherever You Are
This single-port USB wall charger with Quick Charge 3.0 technology lets you quickly and safely charge your USB-A mobile device. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your smartphone, tablet, digital camera, e-reader, MP3 player or other USB-A device receives a satisfactory battery charge.
Charges Quick Charge 3.0-Compatible Devices up to 4 Times Faster than Standard Chargers
The USB-A port supports Quick Charge 3.0 Class A 5/9/12V technology. Instead of charging at a preset power level, the U280-W01-QC3-1 adjusts to provide as much power as your QC 3.0-compliant device’s battery can handle. Available outputs include 6–6.5V/3A, 5–9V/2A and 9–12V/1.5A, which can charge your device up to four times faster than traditional USB wall chargers. A multi-colored LED indicates which charge level your connected device is drawing.
Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Device to 100%
The USB-A port features auto-sensing technology that detects when a non-Quick Charge device is connected. It then automatically adjusts to the appropriate power level up to 5V/2.4A, perfect for fast-charging tablets and e-readers. The unit protects against overheating, overcurrent and overcharging—in fact, it stops charging as soon as your devices’ batteries are at full capacity.
Folding Plug Design Perfectly Sized for Travel
The compact USB travel charger, small enough to fit in the palm of your hand, is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents.

Typical Applications

  • Charge a smartphone, tablet or other mobile device without taking up a valuable USB port on your computer
  • Bring a Quick Charge 3.0 device to capacity up to 4 times faster than with a standard USB wall charger

Package Includes

  • U280-W01-QC3-1 USB Wall/Travel Charger with QC 3.0, 1 USB-A Port, 18W
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332239495
Over Current Protection  Y
OUTPUT
Charging Ports / Amps3A / 2A / 1.5A
Output Capacity3.6V-6.5V / 6.5V-9V / 9V-12V
Charging MethodUSB
INPUT
Input Connection TypeNEMA 1-15P
Voltage Compatibility (VAC)100; 100-127; 100-140; 110; 110-240; 120; 125; 127; 200; 200-240
Input Frequency50/60Hz
Input Current0.45A Max
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (6V-6.5V/3A), Green (5V-9V/2A), Red (9V-12V/1.5A)
PHYSICAL
ColorWhite
Material of ConstructionPlastic (PC945)
Shipping Dimensions (hwd / in.)1.60 x 3.60 x 3.90
Unit Dimensions (hwd / in.)2.2 x 1.7 x 1.1
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  0.229
Power Consumption (Watts)18
CONNECTIONS
Ports1
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Quick Charge Compliant3.0
TechnologyUSB; USB 2.0 (High Speed)
CERTIFICATIONS
CertificationsFCC, UL, RoHS, REACH
ApprovalsUL Listed
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | USB, Lightning & FireWire M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-006-BK | USB, Lightning & FireWire M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-WH | USB, Lightning & FireWire M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)
UR030-001 | USB, Lightning & FireWire UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
USB Cables
  Model Number Description
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | USB Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-006-BK | USB Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-WH | USB Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)
UR030-001 | USB Cables UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
Lightning Cables
  Model Number Description
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | Lightning Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-006-BK | Lightning Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-WH | Lightning Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
U280-W01-QC3-1

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.