USB Webcam with Microphone for Laptops and Desktop PCs, HD 1080p, Lens Privacy Cover
Part Number: AWC-002
Lets you communicate with family, friends and work colleagues in online happy hours, video conferences and brainstorming sessions.
- Captures full HD 1080p video at 30 fps for crystal-clear conference calls and virtual visits
- Built-in microphone with noise reduction captures clean audio up to 20 feet away
- Compatible with most popular video clients, including Zoom, Skype and MS Teams
- Movable lens cover protects lens and provides extra privacy when needed
- Included adapter allows connection to your laptop or PC’s USB-A or USB-C port
- 3-year limited warranty
Features
Laptop or Desktop Webcam Lets You Connect with Family, Friends, Clients and Co-Workers
This 1080p webcam attaches securely to your laptop or desktop computer and allows you to fully engage in video calls, live streams, online classes, virtual work meetings and other video applications. The 2-megapixel AWC-002 supports high-definition (HD) resolutions up to 1920 x 1080, including 1080p, at 30 frames per second (fps). The 70-degree wide-angle lens minimizes dead angles. Advanced H.264 video compression ensures high-quality HD transmission.
Enjoy Conversations with Clear Communication and Sound Quality
The built-in microphone with noise reduction clearly captures audio within 20 feet of the USB webcam. Even in a home office near rambunctious kids, a rumbling dishwasher and outside construction, your voice comes through loud and clear. Conversations with family members or work colleagues are just like sitting across the kitchen table or conference table.
Lens Cover and LEDs Help Protect Your Privacy
Don’t become the subject of a viral video because you didn’t realize your webcam was recording. The AWC-002 features a movable lens cover that lets you avoid accidental and potentially embarrassing video feeds. A red LED lets you know the webcam is powered on. A green LED indicates the webcam is live and you are on camera.
Mounts Easily to a Monitor, Laptop or Tripod
Open the clip base to secure the webcam to the top of your 1080p monitor or laptop. The clip rotates to let you adjust the webcam to the ideal viewing angle. Tripod threads on the bottom of the clip base also allow mounting on a tripod that can be easily moved to nearly any angle or location.
Versatile Compatibility with a Wide Variety of Apps and Operating Systems
The AWC-002 is compatible with most popular video clients, including Zoom, Skype, Microsoft Teams, GoToMeeting and Google Duo, and operating systems, including Windows, macOS, Android and Chrome. Attach the built-in five-foot cable to your laptop or PC’s USB-A port to install the webcam automatically in approximately one minute. An adapter is included for connecting the webcam to a USB-C port.
System Requirements
- Laptop or PC with USB 2.0 port or later
- Windows (7, 8, 10 or later), macOS (10.10 or later), Android (5.0 or later) or Chrome operating system
- Video-calling web app, such as Skype, Zoom, Microsoft Teams, GoToMeeting or Google Duo
Package Includes
- AWC-002 1080p USB Webcam
- USB-A to USB-C adapter
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332267245 |
Product Type | Webcam |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE); USB C (MALE) |
VIDEO
Video Input | USB A (MALE); USB C (MALE) |
Max Supported Video Resolution | 1920 x 1080 (including 320 x 240, 640 x 480, 1280 x 720, 1080p) @30fps |
Wide Angle Lens | Yes |
Wide Angle Lens Details | 70° viewing angle |
AUDIO
Audio Input | Built-in Microphone |
Built-in Microphone | Yes |
INPUT
Voltage Compatibility (VDC) | 5V |
Input Current | 200mA (0.2A) |
Built-In Cable Length (ft.) | 4.8 |
Built-In Cable Length (in.) | 57.1 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red LED - Power, Green LED - Active |
PHYSICAL
Color | Black; Blue |
Material of Construction | ABS, PVC |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 3.5mm |
Unit Dimensions (hwd / in.) | 3.1 x 1.9 x 1.2 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.46 |
ENVIRONMENTAL
Operating Temperature Range | -4°F to 140°F (-20°C to 60°C) |
Storage Temperature Range | -4°F to 140°F (-20°C to 60°C) |
Operating Humidity Range | 0% TO 20% RH, NON-CONDESNING |
Storage Humidity Range | 0% TO 20% RH, NON-CONDESNING |
CONNECTIONS
Side A - Connector 1 | USB A (MALE); USB C (MALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
Lens Size | 1/2.7" |
Data Format | YUY2/MJPEG |
Frame Rate | 30fps |
Pixel Size | 2.8µm x 2.8µm |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032 |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images