Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB4 40Gbps cable connects 2 devices with USB-C or Thunderbolt 3 ports, including 4K/8K displays, laptops, smartphones, docks and PCs.

  • Transfers large video and data files at speeds up to 40 Gbps – 8x faster than USB 3.0
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • Supports single 8K display or dual 4K displays at 60 Hz up to 80 Gbps
  • PD Charging cable supports 100W power output for charging high-powered devices 
  • Backward compatible with USB 3.x, USB 2.0 and Thunderbolt 3 devices
  • 3-year limited warranty

Features

USB4 Cable Streams Video and Downloads Data at 40 Gbps, 8x Faster Than USB 3.0
This USB4 40Gbps cable (M/M) transmits across two bidirectional lanes, supporting speeds up to 40 Gbps, which is eight times faster than USB 3.0. Unlike previous USB generations, the USB4 40Gbps cable has the ability to allocate resources. Instead of splitting video and data equally between its two lanes, the U520-31N allows the connected display as much bandwidth as it needs, while saving all remaining bandwidth for high-speed data transfers. This makes the cable perfectly suited for 4K or 8K video streaming and editing, as well as transferring large RAW video or CAD files.

Supports DisplayPort Alternate Mode for Unidirectional 80 Gbps Video Connections
By connecting a 4K or 8K display to a host device that supports DisplayPort Alt Mode 1.4, this cable can use both high-speed lanes to transmit 4K or even 8K video at 60 Hz in one direction at 80 Gbps maximum speed. The U520-31N supports a single 8K display or dual 4K displays at 60 Hz.

Backward Compatible with Legacy USB and Thunderbolt 3 Devices
Though both connected devices must support USB4 40Gbps for the cable to reach its full potential, the U520-31N is backward compatible with USB 3.x, USB 2.0 and Thunderbolt 3 devices. It connects two USB-C devices, including MacBooks, Chromebooks, Windows laptops, smartphones, external hard drives, tablets, docking stations and wall chargers. It is compatible with all USB-C and Thunderbolt 3 devices, enabling use in existing installations while preparing for future upgrades.

PD Charging Cable Keeps the Connected Notebook, Tablet or Other Device at Capacity
The U520-31N supports Power Delivery (PD) 3.0 charging of the connected PD Charging-compliant device. It carries power output up to 20V 5A (100W), which is sufficient for fast-charging and powering your MacBook or other mobile device. 

Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.

System Requirements

Devices with USB-C or Thunderbolt 3 ports (USB4 40Gbps compatibility required to achieve USB4 40Gbps performance)

Package Includes

U520-31N USB4 40Gbps USB-C Cable (M/M), 31 in. (0.8 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332261359
TechnologyUSB4
Cable Type  Passive
VIDEO
Supported Resolutions3840x2160 (4K); 7680x4320 (8K)
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Amps5
Total Charging Watts100
StandardsPD 3.0
PHYSICAL
Cable Jacket ColorBlack
Cable Jacket MaterialTPE
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.0MM
Cable Length (ft.)2.6
Cable Length (in.)31.5
Unit Dimensions (hwd / in.)0.190 x 31.500 x 0.190
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range10% to 85%, Non-Condensing
Power Provided to Connected Device(s)100W (20V/5A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB4 (up to 40 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
Thunderbolt 3 Dock w USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/C Hub, Memory Card, GbE, 60W Charging MTB3-DOCK-03 MTB3-DOCK-03 Thunderbolt 3 Dock w USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/C Hub, Memory Card, GbE, 60W Charging
Thunderbolt 3 Dual Monitor Docking Station - 8K/30Hz DisplayPort, 4K/60Hz HDMI, USB 3.2 Gen 2, GbE, 60W PD Charging - Black MTB3-DOCK-04 MTB3-DOCK-04 Thunderbolt 3 Dual Monitor Docking Station - 8K/30Hz DisplayPort, 4K/60Hz HDMI, USB 3.2 Gen 2, GbE, 60W PD Charging - Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.