Part Number: U330-05M-C2C
- Adds 16.4-ft. (5 m) to your existing USB-C connection to provide flexibility in placing devices
- Increase the extension to 32.8-ft. (10 m) by daisy-chaining 2 cables together
- Provides up to 770mA of power to connected device without need for external power
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps—10x faster than USB 2.0
- 3-year limited warranty
Features
System Requirements
- USB 3.2 Gen1 (5 Gbps) computer port and USB 3.2 connected device required to meet USB 3.2 Gen1 speeds
- External power (3.5mm x 1.35mm barrel connector) required if connected device needs more than 770mA of power
Package Includes
U330-05M-C2C USB-C Active Extension Cable, USB-C to USB-C (M/F), 5M (16.4-ft.)
Specifications
OVERVIEW
UPC Code | 037332243898 |
Technology | USB 3.x |
Country/Region | Global |
Cable Type | Active |
INPUT
Voltage Compatibility (VDC) | 5V |
Bus Powered | Yes |
POWER
DC Barrel Plug | OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (FEMALE) |
Connector Plating | Nickel |
Connector Style | Straight |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Capable of daisychaining up to four total U330-05M-C2C units together to a total length of 65-ft. (20 meters) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x1) Blue LED (Power) |
PHYSICAL
Material of Construction | Aluminum, PVC |
Cable Jacket Color | Black |
Cable Jacket Material | LDPE; PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 196.8 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.51 |
Unit Dimensions (hwd / in.) | 10.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.51 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | Up to 0.77A |
COMMUNICATIONS
USB Extension Support | Yes |
PORT EXPANSION
Daisy-chainable or Cascadable | Daisychainable |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U040-06N-MIC-F | USB 2.0 Adapter Cable - USB-C to USB Micro-B (M/F), 6-in. (15.24 cm) | |
U420-C06 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m) | |
U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images