USB-C to DisplayPort Adapter Cable (M/F) with Equalizer, 8K UHD, HDR, DP 1.4, Black, 6-in. (15.24 cm)
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) for enhanced video without latency
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Uni-directional plug-and-play cable directs A/V signals only from USB-C to DisplayPort
- 3-year limited warranty
U444-06N-DP8B New
Have a Question?
Features
Typical Applications
- Watch 8K video from a compatible MacBook Pro, Windows laptop, smartphone or media center on a compatible television, monitor or projector
- Connect a laptop to a conference table’s A/V box to give a video presentation on a large screen
- Play online or PC video games that display optimal graphics
- Send 8K video content to digital signs or point-of-sale displays
Package Includes
- U444-06N-DP8B USB-C to DisplayPort Adapter Cable, M/F, Black, 6 in.
- Instruction sheet
Specifications
OVERVIEW
UPC Code | 037332253934 |
Technology | DisplayPort; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1) |
VIDEO
Max Supported Video Resolution | 8K @ 30Hz (7680 x 4320) |
Max Supported Color Depth | 48-bit Deep Color |
BATTERY
Battery Charging (5V/1.5A Port) | No |
PHYSICAL
Color | Black |
Cable Outer Diameter (OD) | 4.2MM |
Cable Jacket Material | TPE |
Wire Gauge (AWG) | 34/24 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 0.78 x 4.72 x 3.93 |
Shipping Weight (lbs.) | 0.09 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.070 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 °F (0 to 45 °C) |
Storage Temperature Range | 14 to 158 °F (-10 to 70 °C) |
Operating Humidity Range | 10 - 85% RH, NON-CONDENSING |
Storage Humidity Range | 5 - 90% RH, NON-CONDENSING |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2; 1.4 |
HDCP Specification | 1.4; 2.2 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH, CE, FCC, WEEE, ISO9001 |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P580-003 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) |
![]() |
P580-006-V4 | DisplayPort 1.4 Cable with Latching Connectors - 8K UHD, HDR, 4:2:0, HDCP 2.2, M/M, Black, 6 ft. (1.83 m) |
![]() |
P580-009-8K6 | DisplayPort 1.4 Cable - 8K UHD @ 60 Hz, HDR, HBR3, HDCP 2.2, 4:4:4, BT.2020, M/M, Black, 9 ft. (2.74 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.