Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Travel-sized USB-C charger provides up to 100W to quickly and efficiently charge your smartphone or laptop at home or on the move.

  • Ideal for charging smartphones, tablets, e-readers, handheld gaming devices, and laptops while traveling
  • USB-C PD 3.0 port supports a maximum power capacity of 100W for fast charging
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
  • Measures just 8.5 cu. in., making it perfectly sized for convenient travel use
  • Charger is UL Listed to ensure worry-free charging of devices
  • 2-year limited warranty

Features

100W USB Type-C Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This single-port USB charger lets you quickly and safely charge your USB-C mobile device. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your laptop, smartphone, tablet or other USB-C device charges at its fastest possible speed. The USB-C port supports USB Power Delivery (PD) 3.0 charging up to 5V 3A (15W), 9V 3A (27W), 15V 3A (45W) and 20V 5A (100W). Note: In order to achieve 100W charging, the U280-W01-100C1G must be used with a cable that supports 5A, such as U420-006-5A.

Gallium Nitride Technology Allows High-Wattage Capacity in a Compact Package
This USB wall charger is smaller and lighter than many standard wall chargers that come with a laptop, measuring just 8.5 cubic inches. Ideal for travel, it is designed using GaN technology, which has a higher power density than silicon and provides higher efficiency than standard USB-C fast chargers. It also operates under much cooler temperatures, despite its small size, meaning it won’t get hot while charging your device. The charger is also UL Listed to ensure worry-free charging of connected devices.

Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Device to 100%
The USB-C port features auto-sensing technology that automatically adjusts to your device’s appropriate power level, perfect for fast-charging tablets and e-readers. The unit protects against overheating, overcurrent, overcharging and short circuits. In fact, it stops charging as soon as your device’s batteries are at full capacity.

Folding Plug Design Perfectly Sized for Travel
The compact USB Type-C charger, small enough to fit in the palm of your hand, is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents. 

Package Includes

U280-W01-100C1G USB-C Wall Charger with PD Charging

RoHS compliant

Specifications

OVERVIEW
UPC Code037332259653
Product TypeWall Charger
Charging Form FactorDirect Plug-In
Device CompatibilityAmazon Kindle; Chromebook; Laptop; Phone; Tablet
TechnologyUSB
INPUT
Nominal Input Voltage(s) Supported120V AC; 230V AC
Input Connection TypeNEMA 1-15P
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50 / 60 Hz
Input Plug TypeNEMA 1-15P (NON-POLARIZED)
Input Current1.5A (Max)
OUTPUT
Overload ProtectionYes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports1
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue - Power
CHARGING
Number of Charging Ports1
Total Charging Amps5A
Total Charging Watts100
Charging MethodUSB
Charging Method Detail

Power Delivery 3.0

Charging Port TypeUSB C (FEMALE)
Charging Ports Details

5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/5A (100W)

Charging Ports / Amps(1) 5A
Compatible DevicesChromebook; Laptop; Smartphone; Tablet
PHYSICAL
ColorWhite
Material of ConstructionPC (Plastic)
Unit Dimensions (hwd / in.)1.160 x 2.760 x 2.660
Unit Packaging TypeBox
Unit Weight (lbs.)0.49
ENVIRONMENTAL
Operating Temperature Range32° to 77°F (0° to 25°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Operating Humidity Range20 to 90 % RH, Non-Condensing
Storage Humidity Range5 to 90 % RH, Non-Condensing
Power Provided to Connected Device(s)USB-C: up to 100W
FEATURES & SPECIFICATIONS
GaN Technology  Yes
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Over Current Protection  Yes
Quick Charge CompliantNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL Listed
Product ComplianceRoHS; REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.