Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Drip Resistant Roof

Model Number: SRPAGODAROOF


  • Drip resistant roof
  • Use with standard width (600mm) and depth (1050mm) Racks (25U, 42U, 45U and 48U)
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SmartRack SRPAGODAROOF is the ideal safety accessory for our enclosures. SPAGODAROOF is a drip resistant roof that fits all standard width (600mm) and depth (1050mm) racks (25U, 42U, 45U and 48U). It is designed to keep water and debris from falling directly into the rack in the event of a ceiling leak.

Features

  • Drip resistant roof fits all standard width (600mm) and depth (1050mm) racks (25U, 42U, 45U and 48U)
  • Designed to keep water and debris from falling directly into the rack in the event of a ceiling leak

Package Includes

  • Contains one drip resistant roof
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175915
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)29.50 x 7.50 x 49.50
Shipping Weight (lbs.)25.00
Unit Dimensions (hwd / in.)3.1 x 23.4 x 44.4
Unit Weight (lbs.)22
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRPAGODAROOF
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.