Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Vertical PDU Installation Bracket for Server Racks


Supports mounting of up to three vertical PDUs or cable managers in a rack enclosure or on a 2-post or 4-post open frame rack.

  • Compatible with rack enclosures and open frame racks (with included adapters)
  • Upper and lower brackets support up to three vertical (0U) PDUs or cable managers
  • Supports PDU mounting with toolless button mounts
  • Sturdy steel construction provides a secure mounting surface
  • Mounting hardware is included
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRPDU4PHDBRKT New

Have a Question?
Contact Us

Features

Bracket Enhances Functionality of Enclosures and Open Frame Racks
The SRPDU4PHDBRKT allows the addition of up to three vertical PDUs or cable managers to a Tripp Lite rack enclosure or open frame rack, helping you avoid the need to invest in a larger rack configuration. Upper and lower brackets attach to the frame of a standard or heavy-duty rack enclosure using the included screws and cage nuts. Included adapter plates allow connection to mounting rails in 2-post or 4-post open frame racks. 

Supports Toolless Mounting of Up to 3 Vertical PDUs or Cable Managers
Up to three vertical PDUs or cable management accessories can be mounted to the SRPDU4PHDBRKT brackets. Keyhole slots support toolless button mounting. The brackets also have equipment mounting holes for attaching PDUs and cable managers with fasteners.

Package Includes

  • Vertical PDU Installation Bracket for Server Racks
  • (2) Mounting brackets
  • (2) Adapter plates for open frame racks
  • (4) M6 screws
  • (4) Cage nuts
  • (4) 8-32 flange nuts
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332252722
Product TypeMounting Bracket
Accessories TypeMounting Accessories; Mounting Bracket
PHYSICAL
Material of ConstructionSteel
Unit Dimensions (hwd / in.)2.360 x 12.000 x 3.346
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRPDU4PHDBRKT model support page.

Documents & Downloads

support icon

Do you own a
SRPDU4PHDBRKT

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.