Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 48U Vertical Cable Management Bars

Model Number: SRVRTBAR48


Need to increase the cable management capability of your Tripp Lite 48U SmartRack enclosure? The SRVRTBAR48 provides two additional vertical cable management / accessory bars to any Tripp Lite 48U rack enclosure. These accessory bars provide additional mounting for PDU's, cable management, or any other accessories to be mounted vertically into a Tripp Lite rack enclosure. Provides rapid installation of devices and accessories with toolless mounting keyhole slots.
  • Provides additional mounting for vertical cable management and Zero U PDU products
  • Offers keyhole slots for toolless device and accessory installation
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The Tripp Lite SRVRTBAR48 provides additional vertical mounting for cable management and vertical PDU products. Each bar includes keyhole slots

Features

  • Provides additional mounting for vertical cable management and "Zero U" PDU products
  • Offers keyhole slots for toolless device and accessory installation

System Requirements

Supports all Tripp Lite SmartRack 48U floor-standing enclosures

Package Includes

  • (2) Vertically mounted bars
  • Mounting Hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178374
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.70 x 8.40 x 91.00
Shipping Weight (lbs.)16.20
Unit Dimensions (hwd / in.)86.5 x 4.61 x .75
Unit Weight (lbs.)10
Cable Manager Form FactorVertical
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRVRTBAR48

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.