Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover


  • Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
  • High Capacity (6-in. (15.24 cm) width) for large cable bundles
  • Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
  • Helps eliminate cable stress
  • Organizes cables within an Open Rack
  • Toolless button mounts
  • Cold rolled steel with black finish
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCABLEVRT6

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLEVRT6 helps eliminate cable stress by organizing the cables within the SmartRack Open Rack cabinet. The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 6-in. (15.24 cm) wide and split into three 2-ft. (0.61 m) sections to allow for multiple installation options. SRCABLEVRT6 offers toolless button mounting.

Features

  • Eliminate cable stress by organizing the cables within the SmartRack Open Rack cabinet
  • Vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 6-in. (15.24 cm) wide and split into three 2-ft. (0.61 m) sections to allow for multiple installation options
  • Toolless button mounting.

Package Includes

  • Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover, mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332159243
Accessories TypeCable Management Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)4.90 x 13.40 x 25.00
Shipping Weight (lbs.)21.10
Unit Dimensions (hwd / in.)24.45 x 6.9 x 6.02
Unit Weight (lbs.)6.28
Cable Manager Form FactorVertical
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRCABLEVRT6 model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.