Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct


  • Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
  • High Capacity (3-in. (7.62 cm) width) for large cable bundles
  • Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
  • Helps eliminate cable stress
  • Organizes cables within SmartRack enclosure
  • Toolless button mounts
  • Can be used on Open Frame Racks or inside 42U, 45U, and 48U Enclosures
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCABLEVRT3

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLEVRT3 helps eliminate cable stress by organizing the cables within the SmartRack enclosure. The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 3-in. (7.62 cm) wide and split into three 2-ft. (0.61 m) sections to allow for multiple installation options. SRCABLEVRT3 offers toolless button mounting.

Features

  • Tripp Lite's SmartRack SRCABLEVRT3 helps eliminate cable stress by organizing the cables within the SmartRack enclosure
  • The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 3-in. (7.62 cm) wide and split into three 2-ft. (0.61 m) sections to allow for multiple installation options
  • Toolless button mounting

Package Includes

  • Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover, mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332161291
PHYSICAL
Shipping Dimensions (hwd / in.)6.30 x 10.40 x 29.00
Shipping Weight (lbs.)20.20
Unit Dimensions (hwd / in.)24.45 x 4.4 x 5.31
Unit Weight (lbs.)5
Cable Manager Form FactorVertical
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.