Model Number: B130-202A

VGA + Audio over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/B130202A-FRONT-L.jpg

 
  • Extends a VGA + Stereo Audio signal up to 500 ft.
  • Connect up to four VGA monitors: 2 Local and 2 Remote
  • EDID copy feature ensures optimal display compatibility
$26999

13382810

$13091

B00SS7WANC

$10897

TRP92XM

$12999

15-134-028

$26999

13382810

$10999

002669650

$13099

B130-202A

$13699

3600238

$11077

18401478


Overview

Tripp Lite B130-202A allows you to extend two 1024x768 VGA video signals + Stereo Audio up to 500 ft., over ordinary Cat5e cable, from a single VGA+Audio source. The Transmitter / Receiver kit also features two local VGA HD15 ports, supporting a total of four VGA monitors ( 2 Local and 2 Remote ). Compatibility issues can occur when EDID information is not properly communicated between the source and the display. The B130-202A includes an EDID copy feature which stores a monitor’s EDID information in the transmitter and sends it to the source, ensuring optimal compatibility. Supports all operating systems, and is plug-and-play...no software or drivers are required.

Features

  • Connect up to four monitors; 2 local and 2 remote
  • 3.5mm Stereo audio support and extension
  • Extends a 1440 x 900 @ 60Hz signal up to 165 ft. (50 m) from the source
  • Extends a 1024 x 768 @ 60Hz signal up to 500 ft. (150 m) from the source
  • EDID copy feature ensures optimal display compatibility
  • Built-in equalization control allows for adjustment of the video image
  • All operating systems are supported
  • Plug-and-play; no software or drivers are required
  • HDCP compliant

System Requirements

  • PC with VGA video output and 3.5mm Stereo output
  • Monitors with VGA input; speakers with 3.5mm Stereo input
  • For international use, the B110-INT power supply can be purchased separately; it features plugs for the UK, Europe, and Australia

Package Includes

  • B130-202A Transmitter Unit
  • B130-202A Receiver Unit
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A, 4.5 ft.)
  • Screwdriver for equalization adjustment
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
AC Adapter Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
PHYSICAL
Shipping Weight (lbs.) 1.80
Unit Dimensions (hwd / in.) Transmitter: 1.06 x 4.50 x 2.44 Receiver: 1.06 x 4.50 x 2.44
ENVIRONMENTAL
Operating Temperature Range 32 to 122 F (0 to 50 C)
Storage Temperature Range -4 to 158 (-20 to 70 C)
COMMUNICATIONS
Max 1024 x 768 Range (ft) 500
Max 480P Range (ft) 500
Max 1440 x 900 Range (ft) 165
Max 480i Range (ft) 500
Max 640 x 480 Range (ft) 500
Max 800 x 600 Range (ft) 500
Max 720P Range (ft) 165
CONNECTIONS
Ports 2
Side A - Connector 1 (2) HD15 (FEMALE)
Side A - Connector 2 RJ45 (FEMALE)
Side A - Connector 3 3.5MM (FEMALE)
Side B - Connector 1 (2) HD15 (FEMALE)
Side B - Connector 2 RJ45 (FEMALE)
Side B - Connector 3 3.5MM (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Frequently Asked Questions

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality.

Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.


Additional FAQs may be available on the B130-202A model support page.


Accessories

B110-INT
B110-INT

International AC Adapter for Tripp Lite Video over Cat5 Extenders (European, UK, Australian Plugs)

More... Prices

Similar Products




Clear List