Part Number: B130-101A-SR
This Model has been retired and replaced by B130-101A-MR. An Owner's Manual and other information for the B130-101A-SR is available on the model support page
Overview
Features
- Extends a 1440 x 900 video and audio signal up to 150-ft, or a 1024 x 768 video and audio signal up to 300-ft.
- 24AWG, Solid Wire Cat5e/6 cable (such as Tripp Lite's N20 Cat6 cables) is required to achieve maximum distance and resolution
- EDID copy feature stores the monitor's EDID information and sends it to the connected computer, ensuring optimal display compatibility
- Power is supplied via the included USB Micro-B cables; no external power supplies required
- Receiver unit features built-in equalization and gain controls to adjust the video image.
- All operating systems supported
- Plug and play; no software or drivers required
- HDCP and EDID compliant
- Ideal for digital signage installations for retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with VGA graphics card
- Display, monitor, or projector with a VGA port
Package Includes
- B130-101A-SR Kit (Transmitter and Receiver)
- (x2) USB Micro-B cables
- Screwdriver for EQ/Gain adjustment
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332185549 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | VGA/SVGA; Stereo Audio |
VIDEO
Max 720P Range (ft) | 150 |
Maximum Signal Range (ft) | 300 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.87 x 5.59 x 1.73 |
Shipping Weight (lbs.) | 0.50 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 300 |
Max 480P Range (ft) | 300 |
Max 1440 x 900 Range (ft) | 150 |
Max 480i Range (ft) | 300 |
Max 640 x 480 Range (ft) | 300 |
Max 800 x 600 Range (ft) | 300 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images