VGA Audio + Video over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440, 328 ft. (100 m), TAA
- Compatible with Tripp Lite B160-Series A/V over IP transmitters
- Display video from any source, analog or digital
- Supports video resolutions up to 1920 x 1440, including 1080p
- Scales up to multi-in, multi-out installation with network switch
- Plug and play—no software or drivers required
- 1-year limited warranty
B160-100-VSI
Have a Question?
Features
- Receives IP-based audio + video transmitted point-to-point from a source 328 ft. away
- Add low-cost network switches between transmitter and receiver to continue extending distance up to 328 ft. per switch
Create a Multi-In, Multi-Out Installation Using B160-Series Transmitters and Receivers
- Connect up to 64 transmitters and 255 receivers through multiple dedicated managed network switches
- IGMP-enabled switches allow centralized control over which sources show on which displays
- Displays video from any analog or digital source, so you can mix and match technologies and use existing sources and monitors
Enhanced Technical Features
- Supports video resolutions up to 1920 x 1440, including 1080p
- Uses H.264 video compression standard
- Transmits on 20–60 kHz IR frequency
- Extends IR control signals that control a source from a remote display
- Supports RS-232 serial baud rates up to 57600 Bps
- HDCP and 3D compatible when used with a DisplayPort or HDMI transmitter
Plug-and-Play Functionality
- No software or drivers required
- Hardware included for mounting on wall, rack or pole
- Compatible with all Tripp Lite B160-Series A/V over IP transmitters
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332196750 |
Product Type | Receiver |
Technology | IR; Serial (RS232); VGA/SVGA; A/V over IP; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1440 @ 60Hz |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Max 1920 x 1200 Range (ft) | 328 |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 328ft |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | network switch |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
Maximum Signal Range (ft) | 328 |
Maximum Signal Range Details | 328 ft via Cat6 275 ft via Cat5e |
AUDIO
Audio Output | 3.5mm |
Audio Specification | Stereo Audio |
POWER
Power Source | Unit (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 1.0A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.4 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL |
Power Over Cable (PoC) Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Material of Construction | Steel |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.10 x 6.40 x 10.20 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 1.2 x 5 x 3.9 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.2 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 18.1 BTU/Hr |
Power Consumption (Watts) | 5.3 |
COMMUNICATIONS
Signal Range (ft.) | 328 |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Latency | 2-3 seconds |
USB Extension Support | No |
CONNECTIONS
Ports | 5 |
Side A - Connector 1 | 3.5MM (FEMALE); HD15 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Recommended Category Cable | N202-Series Cat6 Patch Cable |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B160-001-CSI | Component Video (RCA) over IP Extender Transmitter over Cat5/Cat6, RS-232 and IR Control, 1080i, 328 ft. (100 m), TAA |
![]() |
B160-001-DPSI | DisplayPort over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080, 328 ft. (100 m), TAA |
![]() |
B160-001-HDSI | DVI/HDMI over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080 (1080p), 328 ft. (100 m), TAA |
![]() |
B160-001-VSI | VGA over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440 (1080p), 328 ft. (100 m), TAA |
![]() |
B160-101-HDSI | DVI/HDMI over IP Gigabit LAN Ethernet Extender Kit, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA |
![]() |
B160-201-HSI | HDMI over IP Extender Kit with Built-in 2-Port Splitter, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA |
Gigabit Ethernet Switches
Model Number | Description | |
---|---|---|
![]() |
NG5 | 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing |
![]() |
NSS-G16D2 | 16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect |
![]() |
NSS-G24D2 | 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- Connecting Video Sources to Displays - AV over IP Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-av-over-ip-solutions/157981
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.