Model Number: B130-202

VGA over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/B130202-FRONT-L.jpg

 
  • Extends a VGA signal up to 500 ft.
  • Connect up to four VGA monitors: 2 Local and 2 Remote
  • EDID copy feature ensures optimal display compatibility
$20899

13382809

$11699

3600237

$9387

18401460

$9699

002669677

$20899

13382809

$10155

TRP92XL

$12793

B00SS7W28U

$11699

B130-202

$10999

15-134-027


Overview

Tripp Lite B130-202 allows you to extend two 1024x768 VGA video signals up to 500 ft., over ordinary Cat5e cable, from a single VGA source. The Transmitter / Receiver kit also features two local VGA HD15 ports, supporting a total of four VGA monitors ( 2 Local and 2 Remote ). Compatibility issues can occur when EDID information is not properly communicated between the source and the display. The B130-202 includes an EDID copy feature which stores a monitor’s EDID information in the transmitter and sends it to the source, ensuring optimal compatibility. Supports all operating systems, and is plug-and-play...no software or drivers required.

Features

  • Connect up to four monitors; 2 local and 2 remote
  • Extends a 1440 x 900 @ 60Hz signal up to 165 ft. (50 m) from the source
  • Extends a 1024 x 768 @ 60Hz signal up to 500 ft. (150 m) from the source
  • EDID copy feature ensures optimal display compatibility
  • Built-in equalization control allows for adjustment of the video image
  • All operating systems supported
  • Plug-and-play; no software or drivers are required
  • HDCP compliant

System Requirements

  • PC with VGA video output
  • Monitors with VGA input
  • For international use, the B110-INT power supply can be purchased separately; it features plugs for the UK, Europe, and Australia

Package Includes

  • B130-202 Transmitter Unit
  • B130-202 Receiver Unit
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.)
  • Screwdriver for equalization adjustment
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
AC Adapter Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
PHYSICAL
Shipping Weight (lbs.) 1.80
Unit Dimensions (hwd / in.) Transmitter: 1.06 x 4.50 x 2.44 Receiver: 1.06 x 4.50 x 2.44
ENVIRONMENTAL
Operating Temperature Range 32 to 122 F (0 to 50 C)
Storage Temperature Range -4 to 158 (-20 to 70 C)
COMMUNICATIONS
Max 1024 x 768 Range (ft) 500
Max 480P Range (ft) 500
Max 1440 x 900 Range (ft) 165
Max 480i Range (ft) 500
Max 640 x 480 Range (ft) 500
Max 800 x 600 Range (ft) 500
Max 720P Range (ft) 165
CONNECTIONS
Ports 2
Side A - Connector 1 (2) HD15 (FEMALE)
Side A - Connector 2 RJ45 (FEMALE)
Side B - Connector 1 (2) HD15 (FEMALE)
Side B - Connector 2 RJ45 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Frequently Asked Questions

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality.

Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.


Additional FAQs may be available on the B130-202 model support page.


Accessories

B110-INT
B110-INT

International AC Adapter for Tripp Lite Video over Cat5 Extenders (European, UK, Australian Plugs)

More... Prices

Similar Products




Clear List