VGA Easy Pull High-Resolution RGB Coaxial Cable (HD15 M/M), 50 ft. (15.24 m)
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P503-050
Have a Question?
Features
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- RGB 75-ohm coax construction for maximum video resolution
- HD15 male to HD15 male molded connectors
- Supports resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332135308 |
Technology | Coax; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 50 |
Shipping Dimensions (hwd / in.) | 17.00 x 11.80 x 1.00 |
Shipping Weight (lbs.) | 2.40 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (MALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P120-000 | DVI to VGA Cable Adapter (DVI-A to HD15 M/F) |
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P126-000 | DVI to VGA Cable Adapter (DVI-I to HD15 F/M) |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-002-R | 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) |
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.