VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 50 ft.
Model Number: P500-050
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coax (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated connectors and contacts for maximum conductivity
- Integral strain relief protects against cable stress and cracking
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coax (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated HD15 connectors and contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
System Requirements
- Display device with HD15 input
Package Includes
- P500-050 VGA Coax High-Resolution Monitor Extension Cable (M/F), 50 ft.
Specifications
OVERVIEW
UPC Code | 037332125293 |
INPUT
Cable Length (ft.) | 50 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 1.00 |
Shipping Weight (lbs.) | 2.40 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | Coax; VGA/SVGA |
CERTIFICATIONS
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
B114-002-R | 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) |
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
![]() |
P120-000 | DVI to VGA Cable Adapter (DVI-A to HD15 M/F) |
![]() |
P126-000 | DVI to VGA Cable Adapter (DVI-I to HD15 F/M) |
![]() |
P158-000 | Compact/Slimline VGA Video Gender Changer (HD15 M/M) |
![]() |
P160-000 | Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F) |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.