Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 15 ft.

Model Number: P500-015


Extend the high-resolution connection between your VGA-enabled computer and monitor up to 15 ft. with no ghosting. Recommended for easy access to VGA ports that are hidden or hard to reach.
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coax (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated connectors and contacts for maximum conductivity
  • Integral strain relief protects against cable stress and cracking

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The P500-015 VGA Coax High-Resolution Monitor Extension Cable (M/F) extends the connection between your VGA-enabled computer and monitor up to 15 feet. It’s recommended for easier access to VGA ports that are hidden under a desk or inside a cabinet or otherwise difficult to reach. Constructed from mini-coax (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting.

Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Extends Connection Between VGA-Enabled Computer and Monitor Up to 15 ft.
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coax (RGB) and paired video wire
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded gold-plated HD15 connectors and contacts provide maximum conductivity and minimize data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Rugged PVC jacket designed for long life

System Requirements

  • Display device with HD15 input

Package Includes

  • P500-015 VGA Coax High-Resolution Monitor Extension Cable (M/F), 15 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196545
INPUT
Cable Length (ft.)15
Cable Length (in.)180
Cable Length (cm)457.20
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 0.50 x 10.00
Shipping Weight (lbs.)1.25
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCoax; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B114-002-R | Digital Signage & Audio/Video B114-002-R 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)
B114-004-R | Digital Signage & Audio/Video B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)
P160-000 | Digital Signage & Audio/Video P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)
Couplers
  Model Number Description
P160-000 | Couplers P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

Resources & Downloads

support icon

Do you own a
P500-015

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.