Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA Coax Monitor Cable with Audio, High Resolution Cable with RGB Coax (HD15 and 3.5mm M/M), 30-ft.

Model Number: P504-030


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • VW-1 and CM Rated Jacketing
  • 3.5mm Stereo Plugs
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 30 foot PVC SVGA/VGA monitor replacement cable features built-in 3.5mm stereo plugs, for extending audio as well video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality. Nickel plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • Extend both Video and Audio signals
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • HD15 male to HD15 male molded connectors
  • Computer side Audio Pigtail: 8in / Display side Audio Pigtail: 24in
  • VW-1 and CM Rated Jacketing

Package Includes

30-ft. SVGA/VGA Monitor Cable HD15M to HD15M w/Built-in Audio connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181237
INPUT
Cable Length (ft.)30
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 7.50 x 8.30
Shipping Weight (lbs.)1.60
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 23.5MM (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 23.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyCoax; VGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.